IESNA:LM-63-2002
[TEST]P1559254
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-25-B2750-W2D-4500K
[LUMINAIRE]2X2 2500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2808
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 25.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
954.7 954.7 952.7 947.7 941.7 931.6 919.6 906.5 890.5 873.4
855.3 833.2 810.1 786.1 762 733.9 706.7 676.6 643.5 612.4
579.3 544.1 507 473.8 433.7 396.5 357.4 318.2 278.1 240.9
201.8 163.6 127.5 90.4 56.2 24.1 0
954.7 953.7 951.7 946.7 939.7 930.6 918.6 905.5 890.5 872.4
854.3 832.2 811.2 787.1 761 733.9 705.7 675.6 645.5 612.4
579.3 545.1 508 472.8 434.7 395.5 357.4 317.2 278.1 239.9
201.8 163.6 126.5 91.4 56.2 24.1 0
954.7 953.7 950.7 945.7 938.6 929.6 918.6 905.5 889.5 872.4
854.3 832.2 810.1 786.1 761 732.8 705.7 675.6 643.5 613.4
579.3 545.1 509 472.8 434.7 397.5 358.4 319.2 280.1 241.9
202.8 165.6 129.5 92.4 57.2 26.1 0
954.7 954.7 951.7 946.7 940.7 930.6 919.6 906.5 891.5 873.4
854.3 834.2 811.2 788.1 762 734.9 706.7 677.6 645.5 615.4
580.3 547.1 511 473.8 435.7 399.6 360.4 321.2 283.1 243.9
204.8 167.7 130.5 93.4 58.2 26.1 0
954.7 954.7 952.7 947.7 941.7 931.6 920.6 907.5 892.5 875.4
856.3 835.2 813.2 788.1 763 734.9 707.8 677.6 646.5 615.4
582.3 546.1 510 474.8 436.7 398.5 360.4 321.2 282.1 245
205.8 168.7 130.5 93.4 60.2 27.1 0
